A 6A51-017DF0906
2 mm (GT2) Pitch,17 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.44 | 6 wks |
25 - 49 | $12.19 | 6 wks |
50 - 99 | $9.33 | 6 wks |
100 - 249 | $8.47 | 6 wks |
250+ | Request for Quote |
$14.44
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.312 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 17 |
Outside Diameter | 0.406 Inch |
Overall Length | 0.75 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 0.426 Inch |