A 6A51-016DF0906
2 mm (GT2) Pitch,16 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.45 | 6 wks |
25 - 49 | $20.25 | 6 wks |
50 - 99 | $15.67 | 6 wks |
100 - 249 | $14.27 | 6 wks |
250+ | Request for Quote |
$23.45
Availability: 25 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.58 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 16 |
Outside Diameter | 0.381 Inch |
Overall Length | 0.688 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 0.401 Inch |