A 6A25-040NF1510
5 mm (HTD) Pitch,40 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .591 (15mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $44.89 | 8 wks |
25 - 49 | $39.28 | 8 wks |
50 - 99 | $30.99 | 8 wks |
100 - 249 | $29.55 | 8 wks |
250+ | Request for Quote |
$44.89
Availability: 40 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .591 (15mm) |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 40 |
Outside Diameter | 2.461 Inch |
Overall Length | 1.188 Inch |
Pitch | 5 mm (HTD) |
Pitch Diameter | 2.506 Inch |