A 6A25-032DF0908
5 mm (HTD) Pitch,32 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $32.69 | 8 wks |
25 - 49 | $29.38 | 8 wks |
50 - 99 | $22.13 | 8 wks |
100 - 249 | $19.77 | 8 wks |
250+ | Request for Quote |
$32.69
Availability: 110 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1.25 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 32 |
Outside Diameter | 1.96 Inch |
Overall Length | 0.859 Inch |
Pitch | 5 mm (HTD) |
Pitch Diameter | 2.005 Inch |