A 6A25-022NF1508
5 mm (HTD) Pitch,22 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .591 (15mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $22.56 | 8 wks |
25 - 49 | $19.01 | 8 wks |
50 - 99 | $13.33 | 8 wks |
100 - 249 | $12.32 | 8 wks |
250+ | Request for Quote |
$22.56
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .591 (15mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 0.938 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 22 |
Outside Diameter | 1.334 Inch |
Overall Length | 1.031 Inch |
Pitch | 5 mm (HTD) |
Pitch Diameter | 1.379 Inch |