A 6A25-020DF1508
5 mm (HTD) Pitch,20 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .591 (15mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $24.09 | 8 wks |
25 - 49 | $20.05 | 8 wks |
50 - 99 | $14.75 | 8 wks |
100 - 249 | $12.91 | 8 wks |
250+ | Request for Quote |
$24.09
Availability: 35 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .591 (15mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.813 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 20 |
Outside Diameter | 1.208 Inch |
Overall Length | 1.031 Inch |
Pitch | 5 mm (HTD) |
Pitch Diameter | 1.253 Inch |