A 6A25-016NF0908
5 mm (HTD) Pitch,16 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.47 | 8 wks |
25 - 49 | $15.75 | 8 wks |
50 - 99 | $10.9 | 8 wks |
100 - 249 | $9.95 | 8 wks |
250+ | Request for Quote |
$19.47
Availability: 42 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 0.563 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 16 |
Outside Diameter | 0.958 Inch |
Overall Length | 0.797 Inch |
Pitch | 5 mm (HTD) |
Pitch Diameter | 1.003 Inch |