A 6A23-048NF0610
3 mm (HTD) Pitch,48 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.60 | 8 wks |
25 - 49 | $18.2 | 8 wks |
50 - 99 | $14.44 | 8 wks |
100 - 249 | $13.49 | 8 wks |
250+ | Request for Quote |
$19.60
Availability: 55 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.25 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 48 |
Outside Diameter | 1.775 Inch |
Overall Length | 0.734 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 1.805 Inch |