A 6A23-045NF0910

3 mm (HTD) Pitch,45 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range Price/Unit Ships Within
1 - 24 $19.67 8 wks
25 - 49 $18.02 8 wks
50 - 99 $14.3 8 wks
100 - 249 $13.36 8 wks
250+ Request for Quote
$19.67

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width .354 (9mm)
Bore Size 0.3125 Inch
Flange & Hub Configuration No Flange / With Hub
Hub Diameter 1.25 Inch
Material Aluminum Alloy
No. Of Grooves 45
Outside Diameter 1.662 Inch
Overall Length 0.875 Inch
Pitch 3 mm (HTD)
Pitch Diameter 1.692 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team