A 6A23-040DF0608
3 mm (HTD) Pitch,40 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.72 | 8 wks |
25 - 49 | $16.41 | 8 wks |
50 - 99 | $12.82 | 8 wks |
100 - 249 | $11.78 | 8 wks |
250+ | Request for Quote |
$18.72
Availability: 124 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1.15 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 40 |
Outside Diameter | 1.474 Inch |
Overall Length | 0.719 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 1.504 Inch |