A 6A23-036DF0608
3 mm (HTD) Pitch,36 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.34 | 8 wks |
25 - 49 | $17.1 | 8 wks |
50 - 99 | $13.39 | 8 wks |
100 - 249 | $12.34 | 8 wks |
250+ | Request for Quote |
$19.34
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 36 |
Outside Diameter | 1.323 Inch |
Overall Length | 0.719 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 1.353 Inch |