A 6A23-032DF0608
3 mm (HTD) Pitch,32 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.33 | 8 wks |
25 - 49 | $14.83 | 8 wks |
50 - 99 | $11.52 | 8 wks |
100 - 249 | $10.53 | 8 wks |
250+ | Request for Quote |
$17.33
Availability: 78 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.851 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 32 |
Outside Diameter | 1.173 Inch |
Overall Length | 0.688 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 1.203 Inch |