A 6A23-030NF0908
3 mm (HTD) Pitch,30 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.61 | 8 wks |
25 - 49 | $13.4 | 8 wks |
50 - 99 | $10.4 | 8 wks |
100 - 249 | $9.52 | 8 wks |
250+ | Request for Quote |
$15.61
Availability: 108 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 0.776 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 30 |
Outside Diameter | 1.098 Inch |
Overall Length | 0.8125 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 1.128 Inch |