A 6A23-024DF0908
3 mm (HTD) Pitch,24 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.76 | 8 wks |
25 - 49 | $13.21 | 8 wks |
50 - 99 | $10.19 | 8 wks |
100 - 249 | $9.24 | 8 wks |
250+ | Request for Quote |
$15.76
Availability: 55 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.625 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 24 |
Outside Diameter | 0.872 Inch |
Overall Length | 0.813 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 0.902 Inch |