A 6A23-018NF0908
3 mm (HTD) Pitch,18 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.68 | 8 wks |
25 - 49 | $11.36 | 8 wks |
50 - 99 | $8.74 | 8 wks |
100 - 249 | $7.89 | 8 wks |
250+ | Request for Quote |
$13.68
Availability: 64 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 0.442 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 18 |
Outside Diameter | 0.647 Inch |
Overall Length | 0.8125 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 0.677 Inch |