A 6A23-012DF0606
3 mm (HTD) Pitch,12 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.10 | 8 wks |
25 - 49 | $14.51 | 8 wks |
50 - 99 | $11.23 | 8 wks |
100 - 249 | $10.22 | 8 wks |
250+ | Request for Quote |
$17.10
Availability: 129 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.58 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 12 |
Outside Diameter | 0.421 Inch |
Overall Length | 0.563 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 0.451 Inch |
Substitute Part | A 6A23-012DF606S |