A 6A23-011DF0904
3 mm (HTD) Pitch,11 Teeth, 0.125" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.34 | 8 wks |
25 - 49 | $14.75 | 8 wks |
50 - 99 | $11.43 | 8 wks |
100 - 249 | $10.43 | 8 wks |
250+ | Request for Quote |
$17.34
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.125 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.53 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 11 |
Outside Diameter | 0.384 Inch |
Overall Length | 0.688 Inch |
Pitch | 3 mm (HTD) |
Pitch Diameter | 0.414 Inch |