A 6A16-120NF2512
.080" (MXL) Pitch,120 Teeth, 0.375" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $29.11 | 8 wks |
25 - 49 | $23.87 | 8 wks |
50 - 99 | $22.43 | 8 wks |
100 - 249 | $21.09 | 8 wks |
250+ | Request for Quote |
$29.11
Availability: 45 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.25 |
---|---|
Bore Size | 0.375 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 120 |
Outside Diameter | 3.036 Inch |
Overall Length | 0.75 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 3.056 Inch |