A 6A16-090NF2510
.080" (MXL) Pitch,90 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $26.21 | 8 wks |
25 - 49 | $20.37 | 8 wks |
50 - 99 | $18.85 | 8 wks |
100 - 249 | $17.49 | 8 wks |
250+ | Request for Quote |
$26.21
Availability: 31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.25 |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 90 |
Outside Diameter | 2.272 Inch |
Overall Length | 0.75 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 2.292 Inch |