A 6A16-080NF2510
.080" (MXL) Pitch,80 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $25.16 | 8 wks |
25 - 49 | $19.44 | 8 wks |
50 - 99 | $17.97 | 8 wks |
100 - 249 | $16.64 | 8 wks |
250+ | Request for Quote |
$25.16
Availability: 62 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.25 |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 80 |
Outside Diameter | 2.017 Inch |
Overall Length | 0.75 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 2.037 Inch |