A 6A16-072NF2508
.080" (MXL) Pitch,72 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.58 | 8 wks |
25 - 49 | $13.39 | 8 wks |
50 - 99 | $12.31 | 8 wks |
100 - 249 | $11.36 | 8 wks |
250+ | Request for Quote |
$17.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.25 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.195 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 72 |
Outside Diameter | 1.813 Inch |
Overall Length | 0.75 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 1.833 Inch |