A 6A16-060NF3708
.080" (MXL) Pitch,60 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.28 | 8 wks |
25 - 49 | $11 | 8 wks |
50 - 99 | $9.95 | 8 wks |
100 - 249 | $9.05 | 8 wks |
250+ | Request for Quote |
$15.28
Availability: 18 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.148 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 60 |
Outside Diameter | 1.508 Inch |
Overall Length | 0.875 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 1.528 Inch |