A 6A16-048DF3708
.080" (MXL) Pitch,48 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.98 | 8 wks |
10 - 24 | $18.79 | 8 wks |
25 - 49 | $17.3 | 8 wks |
50 - 99 | $16.04 | 8 wks |
100+ | Request for Quote |
$18.98
Availability: 78 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.936 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 48 |
Outside Diameter | 1.202 Inch |
Overall Length | 0.844 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 1.222 Inch |