A 6A16-025DF2508
.080" (MXL) Pitch,25 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.76 | 8 wks |
10 - 24 | $14.63 | 8 wks |
25 - 49 | $13.46 | 8 wks |
50 - 99 | $12.48 | 8 wks |
100+ | Request for Quote |
$14.76
Availability: 140 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.25 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.468 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 25 |
Outside Diameter | 0.617 Inch |
Overall Length | 0.688 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.637 Inch |