A 6A16-015DF3706
.080" (MXL) Pitch,15 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.42 | 8 wks |
10 - 24 | $13.29 | 8 wks |
25 - 49 | $12.24 | 8 wks |
50 - 99 | $11.35 | 8 wks |
100+ | Request for Quote |
$13.42
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.555 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 15 |
Outside Diameter | 0.362 Inch |
Overall Length | 0.688 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.382 Inch |