A 6A16-014DF2504
.080" (MXL) Pitch,14 Teeth, 0.125" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.13 | 8 wks |
10 - 24 | $13 | 8 wks |
25 - 49 | $11.97 | 8 wks |
50 - 99 | $11.1 | 8 wks |
100+ | Request for Quote |
$13.13
Availability: 88 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.25 |
---|---|
Bore Size | 0.125 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.53 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 14 |
Outside Diameter | 0.337 Inch |
Overall Length | 0.563 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.357 Inch |