A 6A15-080MXL08
.080" MXL Pitch, 80 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $199.58 | 4 wks |
10 - 24 | $185.61 | 4 wks |
25 - 49 | $179.63 | 5 wks |
50 - 99 | $171.64 | 6 wks |
100+ | Request for Quote |
$199.58
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 80 |
Outside Diameter (O.D.) | 2.02 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 2.037 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A15M080MXL20 |