A 6A15-072MXL08
.080" MXL Pitch, 72 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $182.95 | 4 wks |
10 - 24 | $170.15 | 4 wks |
25 - 49 | $164.66 | 5 wks |
50 - 99 | $157.34 | 6 wks |
100+ | Request for Quote |
$182.95
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 72 |
Outside Diameter (O.D.) | 1.81 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 1.833 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A15M072MXL20 |