A 6A15-060MXL08
.080" MXL Pitch, 60 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $151.05 | 4 wks |
10 - 24 | $140.48 | 4 wks |
25 - 49 | $135.95 | 5 wks |
50 - 99 | $129.91 | 6 wks |
100+ | Request for Quote |
$151.05
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 60 |
Outside Diameter (O.D.) | 1.51 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 1.528 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A15M060MXL20 |