A 6A15-056MXL07
.080" MXL Pitch, 56 Teeth, 7" Usable Length, Aluminum Pulley Stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $143.87 | 7 wks |
| 10 - 24 | $136.84 | 7 wks |
| 25 - 49 | $136.09 | 8 wks |
| 50 - 99 | $131.05 | 9 wks |
| 100+ | Request for Quote |
$143.87
Availability: 4 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Aluminum Alloy |
|---|---|
| Min. Usable Length (L) | 7 Inch |
| No. Of Grooves | 56 |
| Outside Diameter (O.D.) | 1.41 Inch |
| Pitch | .080" (MXL) |
| Pitch Diameter | 1.426 Inch |
| Shank Diameter (C) | 0.5 |
| Shank Length | 0.75 Inch |
| Substitute Part | A 6A15M056MXL18 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities