A 6A15-040MXL07
.080" MXL Pitch, 40 Teeth, 7" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $86.80 | 4 wks |
10 - 24 | $82.01 | 4 wks |
25 - 49 | $80.9 | 5 wks |
50 - 99 | $77.75 | 6 wks |
100+ | Request for Quote |
$86.80
Availability: 73 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 7 Inch |
No. Of Grooves | 40 |
Outside Diameter (O.D.) | 0.999 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 1.019 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A15M040MXL18 |