A 6A15-025MXL05
.080" MXL Pitch, 25 Teeth, 5" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.06 | 4 wks |
10 - 24 | $46.02 | 4 wks |
25 - 49 | $44.91 | 5 wks |
50 - 99 | $43.06 | 6 wks |
100+ | Request for Quote |
$49.06
Availability: 147 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 5 Inch |
No. Of Grooves | 25 |
Outside Diameter (O.D.) | 0.62 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.637 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A15M025MXL13 |