A 6A15-023MXL04
.080" MXL Pitch, 23 Teeth, 4" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.04 | 4 wks |
10 - 24 | $37.46 | 4 wks |
25 - 49 | $36.51 | 5 wks |
50 - 99 | $34.98 | 6 wks |
100+ | Request for Quote |
$40.04
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 4 Inch |
No. Of Grooves | 23 |
Outside Diameter (O.D.) | 0.57 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.586 Inch |
Shank Diameter (C) | 0.38 |
Shank Length | 0.88 Inch |
Substitute Part | A 6A15M023MXL10 |