A 6A15-019MXL03
.080" MXL Pitch, 19 Teeth, 3" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.15 | 4 wks |
10 - 24 | $31.43 | 4 wks |
25 - 49 | $30.54 | 5 wks |
50 - 99 | $29.22 | 6 wks |
100+ | Request for Quote |
$34.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 3 Inch |
No. Of Grooves | 19 |
Outside Diameter (O.D.) | 0.46 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.484 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 1 Inch |
Substitute Part | A 6A15M019MXL08 |