A 6A15-016MXL03
.080" MXL Pitch, 16 Teeth, 3" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.63 | 4 wks |
10 - 24 | $30.5 | 4 wks |
25 - 49 | $29.61 | 5 wks |
50 - 99 | $28.35 | 6 wks |
100+ | Request for Quote |
$32.63
Availability: 58 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 3 Inch |
No. Of Grooves | 16 |
Outside Diameter (O.D.) | 0.39 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.407 Inch |
Shank Diameter (C) | 0.44 |
Shank Length | 1 Inch |
Substitute Part | A 6A15M016MXL08 |