A 6A15-013MXL02
.080" MXL Pitch, 13 Teeth, 2" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.18 | 4 wks |
10 - 24 | $29.07 | 4 wks |
25 - 49 | $28.15 | 5 wks |
50 - 99 | $26.94 | 6 wks |
100+ | Request for Quote |
$31.18
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 2 Inch |
No. Of Grooves | 13 |
Outside Diameter (O.D.) | 0.31 Inch |
Pitch | .080" (MXL) |
Pitch Diameter | 0.331 Inch |
Shank Diameter (C) | 0.38 |
Shank Length | 1 Inch |
Substitute Part | A 6A15M013MXL05 |