A 6A15-012MXL02
.080" MXL Pitch, 12 Teeth, 2" Usable Length, Aluminum Pulley Stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $32.19 | 4 wks |
| 10 - 24 | $30.06 | 4 wks |
| 25 - 49 | $29.1 | 5 wks |
| 50 - 99 | $27.87 | 6 wks |
| 100+ | Request for Quote |
$32.19
Availability: 44 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Aluminum Alloy |
|---|---|
| Min. Usable Length (L) | 2 Inch |
| No. Of Grooves | 12 |
| Outside Diameter (O.D.) | 0.29 Inch |
| Pitch | .080" (MXL) |
| Pitch Diameter | 0.306 Inch |
| Shank Diameter (C) | 0.31 |
| Shank Length | 1 Inch |
| Substitute Part | A 6A15M012MXL05 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities