A 6A09M24038012

133.5mm Long, 89.5mm Diameter, M12 Bolt Aluminum Alloy Tensioner Arm
Qty Range Price/Unit Ships Within
1 - 9 $106.99 6 wks
10 - 49 $102.73 6 wks
50 - 99 $101.02 6 wks
100 - 249 $96.73 6 wks
250+ Request for Quote
$106.99

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angle (°) 30 degrees
Arm Material Aluminum Alloy
Bolt Pattern (N) M12
Diameter (D) 89.5 mm
Length (L) 159 mm
Load (Max) (N) 380 N
Load (min.) 240 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team