A 6A09M12024016

159mm Long, 69.5mm Diameter, M16 Bolt Aluminum Alloy Tensioner Arm
Qty Range Price/Unit Ships Within
1 - 9 $40.81 5 wks
10 - 49 $39.11 5 wks
50 - 99 $38.44 5 wks
100 - 249 $36.74 5 wks
250+ Request for Quote
$40.81

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angle (°) 45 degrees
Arm Material Aluminum Alloy
Bolt Pattern (N) M16
Diameter (D) 69.5 mm
Length (L) 133.5 mm
Load (Max) (N) 240 N
Load (min.) 120 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team