A 6A09M12024012
133.5mm Long, 69.5mm Diameter, M12 Bolt Aluminum Alloy Tensioner Arm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.56 | 11 wks |
10 - 49 | $38.88 | 11 wks |
50 - 99 | $38.2 | 11 wks |
100 - 249 | $36.53 | 11 wks |
250+ | Request for Quote |
$40.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angle (°) | 45 degrees |
---|---|
Arm Material | Aluminum Alloy |
Bolt Pattern (N) | M12 |
Diameter (D) | 69.5 mm |
Length (L) | 133.5 mm |
Load (Max) (N) | 240 N |
Load (min.) | 120 N |