A 6A 6-98NF03112
.0816" (40D.P.) Pitch,98 Teeth, 0.375" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.3125" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $31.75 | 8 wks |
25 - 49 | $30.39 | 8 wks |
50 - 99 | $24.49 | 8 wks |
100 - 249 | $23.16 | 8 wks |
250+ | Request for Quote |
$31.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.3125 |
---|---|
Bore Size | 0.375 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 98 |
Outside Diameter | 2.534 Inch |
Overall Length | 0.875 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 2.548 Inch |