A 6A 6-60DF01810
.0816" (40D.P.) Pitch,60 Teeth, 0.3125" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.1875" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.06 | 8 wks |
25 - 49 | $14.75 | 8 wks |
50 - 99 | $11.48 | 8 wks |
100 - 249 | $10.52 | 8 wks |
250+ | Request for Quote |
$17.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.1875 |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1.222 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 60 |
Outside Diameter | 1.546 Inch |
Overall Length | 0.656 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 1.56 Inch |