A 6A 6-50NF01810
.0816" (40D.P.) Pitch,50 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.1875" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.09 | 8 wks |
25 - 49 | $11.59 | 8 wks |
50 - 99 | $9.08 | 8 wks |
100 - 249 | $8.35 | 8 wks |
250+ | Request for Quote |
$13.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.1875 |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 0.926 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 50 |
Outside Diameter | 1.286 Inch |
Overall Length | 0.75 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 1.3 Inch |