A 6A 6-40DF03108
.0816" (40D.P.) Pitch,40 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.3125" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.38 | 8 wks |
25 - 49 | $12.18 | 8 wks |
50 - 99 | $9.41 | 8 wks |
100 - 249 | $8.58 | 8 wks |
250+ | Request for Quote |
$14.38
Availability: 55 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.3125 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.754 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 40 |
Outside Diameter | 1.026 Inch |
Overall Length | 0.781 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 1.04 Inch |