A 6A 6-36DF03108
.0816" (40D.P.) Pitch,36 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.3125" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.50 | 8 wks |
25 - 49 | $11.51 | 8 wks |
50 - 99 | $8.9 | 8 wks |
100 - 249 | $8.11 | 8 wks |
250+ | Request for Quote |
$13.50
Availability: 234 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.3125 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.676 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 36 |
Outside Diameter | 0.922 Inch |
Overall Length | 0.75 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 0.936 Inch |