A 6A 6-30DF03108
.0816" (40D.P.) Pitch,30 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.3125" Wide Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.74 | 8 wks |
| 25 - 49 | $11.7 | 8 wks |
| 50 - 99 | $9.03 | 8 wks |
| 100 - 249 | $8.24 | 8 wks |
| 250+ | Request for Quote |
$13.74
Availability: 84 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | 0.3125 |
|---|---|
| Bore Size | 0.25 Inch |
| Flange & Hub Configuration | 2 Flanges / With Hub |
| Hub Diameter | 0.546 Inch |
| Material | Aluminum Alloy |
| No. Of Grooves | 30 |
| Outside Diameter | 0.766 Inch |
| Overall Length | 0.75 Inch |
| Pitch | .0816" (40D.P.) |
| Pitch Diameter | 0.78 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities