A 6A 5-120LT
40 D.P. Pitch, 120 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $182.70 | 8 wks |
10 - 49 | $147.17 | 8 wks |
50 - 99 | $116.07 | 8 wks |
100 - 249 | $104.98 | 8 wks |
250+ | Request for Quote |
$182.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 120 |
Outside Diameter (O.D.) | 3.106 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 3.12 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 0.75 Inch |