A 6A 5-088LT
40 D.P. Pitch, 88 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $137.45 | 8 wks |
10 - 49 | $110.29 | 8 wks |
50 - 99 | $86.69 | 8 wks |
100 - 249 | $78.27 | 8 wks |
250+ | Request for Quote |
$137.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 88 |
Outside Diameter (O.D.) | 2.27 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 2.288 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 0.75 Inch |