A 6A 5-066LT
40 D.P. Pitch, 66 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $95.71 | 8 wks |
10 - 49 | $76.57 | 8 wks |
50 - 99 | $60.02 | 8 wks |
100 - 249 | $53.8 | 8 wks |
250+ | Request for Quote |
$95.71
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 66 |
Outside Diameter (O.D.) | 1.7 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 1.716 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |