A 6A 5-054FA
Priced per 25 pieces
.080" & 40 D.P. Pitch, 54 Teeth, Aluminum Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.10 | 6 wks |
10 - 49 | $18.83 | 6 wks |
50 - 99 | $16.86 | 6 wks |
100 - 249 | $14.62 | 6 wks |
250+ | Request for Quote |
$25.10
Availability: 40.52 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.06 Inch |
Inside Diameter (I.D.) | 1.2 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 54 |
Outside Dia. (O.D.) | 1.575 Inch |
Pitch | .080" & 40 D.P. |
Substitute Part | A 6A50M054FA,A 6A 5M054FA |